Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.180 |
| A dimension MM | 80.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA10FRA10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 17.0 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.570 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.300 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.000 |
| Product height in | 1.950 |
| Product height mm | 49.530 |
| Product length in | 4.270 |
| Product length mm | 108.458 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | 4S/6S |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030888 |
