Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA10FRA8 |
| Compatible hose ID IN | 0.500 |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.50 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.570 |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.100 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 4.180 |
| Product length mm | 106.172 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 4S/6S |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029450 |
