Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA10FRB10 |
| Compatible hose ID IN | 0.620 |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.3 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.570 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.000 |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | 4S/6S |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030970 |
![Hose Fittings 1BA6FRB6 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213478%2FID432872720640-0101_preview.jpg&w=1920&q=75)