Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.050 |
A dimension MM | 77.400 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.920 |
Hex size 2 IN | 1.188 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 2.190 |
Hose cut off factor MM | 55.700 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.836 |
Product height mm | 46.640 |
Product length in | 3.618 |
Product length mm | 91.900 |
Product material | Carbon steel |
Product width in | 1.836 |
Product width mm | 46.640 mm |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max BAR | 414 |
Working pressure max PSI | 6000 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |