Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.190 |
| A dimension MM | 131.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Danfoss |
| Catalog Item | 4SA20FJB20.151 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 6 |
| Drop dimension MM | 151 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 51.000 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.470 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread size 1 | 1 5/8-12 UN |
