Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.900 |
A dimension MM | 99.000 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.875 |
Hex size 1 MM | 47.000 |
Hex size 2 IN | 1.813 |
Hex size 2 MM | 46.000 |
Hose cut off factor IN | 1.720 |
Hose cut off factor MM | 43.800 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.457 |
Product height mm | 62.407 |
Product length in | 4.000 |
Product length mm | 101.600 |
Product material | Carbon steel |
Product width in | 2.457 |
Product width mm | 62.407 mm |
Thread sealant | No |
Thread size 1 | 1 11/16-12 UN |
Working pressure max bar | 310.00 |
Working pressure max psi | 4500.00 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028705 |