Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.700 |
| A dimension MM | 119.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.875 |
| Backup hex size MM | 47.625 |
| Brand | Danfoss |
| Catalog Item | 4SA20FRB16.064 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H430 (Size dependent) |
| Construction Style | Crimp |
| Drop dimension IN | 2.520 |
| Drop dimension MM | 64.00 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.724 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product height in | 3.100 |
| Product height mm | 78.740 |
| Product length in | 4.970 |
| Product length mm | 126.238 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Series | 4S/6S |
| Thread size 1 | 1 11/16-12 UN |
