Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.310 |
A dimension MM | 109.500 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | Male ORB ISO 11926-3 |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.875 |
Hex size 2 MM | 48.000 |
Hose cut off factor IN | 2.140 |
Hose cut off factor MM | 54.500 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.457 |
Product height mm | 62.407 |
Product length in | 4.350 |
Product length mm | 110.490 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146154040 |