Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.920 |
A dimension MM | 99.600 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | Male 37 degree |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.688 |
Hex size 2 MM | 42.860 |
Hose cut off factor IN | 2.360 |
Hose cut off factor MM | 60.000 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.084 |
Product height mm | 52.933 |
Product length in | 3.980 |
Product length mm | 101.092 |
Product material | Carbon steel |
Product width in | 2.084 |
Product width mm | 52.933 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working pressure max bar | 241 |
Working pressure max psi | 3500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146154057 |