Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.710 |
A dimension MM | 119.600 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.688 |
Hex size 1 MM | 42.9 |
Hose cut off factor IN | 2.540 |
Hose cut off factor MM | 64.400 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.457 |
Product height mm | 62.407 |
Product length in | 4.750 |
Product length mm | 120.650 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Thread sealant | Yes |
Thread size 1 | 1 1/4-11 1/2 NPTF |
Working pressure max bar | 207 |
Working pressure max psi | 3000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028385 |