Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.200 |
A dimension MM | 106.800 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -24 |
End Type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.750 |
Hex size 1 MM | 57.0 |
Hex size 2 IN | 1.813 |
Hex size 2 MM | 46.0 |
Hose cut off factor IN | 2.030 |
Hose cut off factor MM | 51.500 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.480 |
Product height mm | 62.992 |
Product length in | 4.400 |
Product length mm | 111.760 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146154095 |