Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.220 |
| A dimension MM | 208.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA24FRB24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 4.090 |
| Drop dimension MM | 104.00 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End size 1 | -24 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.150 |
| Hose cut off factor MM | 130.800 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 6.080 |
| Product height mm | 154.432 |
| Product length in | 9.350 |
| Product length mm | 237.490 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Series | 4S/6S |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022798 |
![Hose Fittings 4SA24FRB24 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213666%2FID432875058810-0101_preview.jpg&w=1920&q=75)