Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.020 |
A dimension MM | 152.900 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent)H430R (Size dependent)H464 (Size dependent)H471 (Size dependent)H485 (Size dependent) |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 5.550 |
Drop dimension MM | 141.00 |
End size 1 | -24 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.250 |
Hex size 1 MM | 57.000 |
Hose cut off factor IN | 3.850 |
Hose cut off factor MM | 97.900 |
Hose size | -20 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 7.300 |
Product height mm | 185.420 |
Product length in | 7.150 |
Product length mm | 181.610 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Thread sealant | No |
Thread size 1 | 2-12 UN |
Working pressure max bar | 310 |
Working pressure max psi | 4500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146154118 |