Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.280 |
A dimension MM | 134.100 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
End size 1 | -24 |
End Type 1 | Male ORB ISO 11926-3 |
Finish plating | Dura-Kote |
Hex size 2 IN | 2.125 |
Hex size 2 MM | 53.970 |
Hose cut off factor IN | 2.210 |
Hose cut off factor MM | 56.000 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 2.820 |
Product height mm | 71.628 |
Product length in | 5.300 |
Product length mm | 134.620 |
Product material | Carbon steel |
Product width in | 2.820 |
Product width mm | 71.628 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022804 |