Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA4FJ6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.300 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.400 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | 4S/6S |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029582 |
