Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA4FRA6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0.410 |
| Drop dimension MM | 10.40 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.462 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.100 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Series | 4S/6S |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029599 |
