Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 0.430 |
| Drop dimension MM | 10.9 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.6 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.2 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.300 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.200 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 mm |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Working pressure max BAR | 621 |
| Working pressure max PSI | 9100 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029674 |
