Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 46.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 4SA8MB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493-12GH506 (Size dependent)H430 (Size dependent)H430R (Size dependent)H464 (Size dependent)H471 (Size dependent)H485 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.800 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029834 |
