Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.637 |
| Brand | Danfoss |
| Catalog Item | 4SA8MJ8 |
| Compatible hose ID IN | 0.500 |
| End connection hex size IN | 0.813 |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.500 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.335 |
| Product height mm | 33.909 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 4S/6S |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030451 |
