Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.330 |
| A dimension MM | 84.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 4SA8MP12 |
| Compatible hose ID IN | 0.750 |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.400 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.836 |
| Product height mm | 46.634 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028583 |
