Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.160 |
| A dimension MM | 156.464 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4SP16W-D76 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H464H470 (Size dependent)H471 (Size dependent)H485 (Size dependent)H487 (Size dependent) |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.12 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.694 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789303783 |
