Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.135 |
| A dimension MM | 156.300 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60012S-32-32DMJX |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Male staplok |
| Hose cut off factor IN | 2.610 |
| Hose cut off factor MM | 66.294 |
| Hose size | -32 |
| Inside diameter IN | 1.657 |
| Inside diameter MM | 42.088 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 6.154 |
| Product length mm | 156.300 |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | Winner 2-Piece |
| Thread sealant | No |