Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.854 |
| A dimension MM | 72.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60012Y-06-06DZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male staplok |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.456 |
| Hose cut off factor MM | 36.982 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.854 |
| Product length mm | 72.492 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | Winner 1-Piece |
| Thread sealant | No |