Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.933 |
| A dimension MM | 74.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60012Y-08-08DZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male staplok |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.456 |
| Hose cut off factor MM | 37.000 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 0.944 |
| Product height mm | 24.000 |
| Product length in | 2.933 |
| Product length mm | 74.500 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 24.000 |
