Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.015 |
| A dimension MM | 102.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60012Y-16-16DMJ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male staplok |
| Hose cut off factor IN | 1.811 |
| Hose cut off factor MM | 45.999 |
| Hose size | -16 |
| Inside diameter IN | 0.925 |
| Inside diameter MM | 23.495 |
| Product height in | 1.555 |
| Product height mm | 39.497 |
| Product length in | 4.015 |
| Product length mm | 101.981 |
| Product width in | 1.555 |
| Product width mm | 39.497 |
| Series | Winner 1-Piece |
| Thread sealant | No |
