Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60012Y-20-20DRZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.795 |
| Hose cut off factor MM | 45.600 |
| Hose size | -20 |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 4.389 |
| Product length mm | 111.500 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Thread sealant | No |
