Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.834 |
A dimension MM | 72.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Construction Style | Crimp |
End size 1 | -6 |
End type 1 | Male staplok |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hose cut off factor IN | 1.437 |
Hose cut off factor MM | 36.500 |
Hose size | -6 |
Inside diameter IN | 0.275 |
Inside diameter MM | 7.000 |
Product height in | 0.783 |
Product height mm | 19.900 |
Product length in | 2.834 |
Product length mm | 72.000 |
Product material | Carbon steel |
Product width in | 0.783 |
Product width mm | 19.900 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |