Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.893 |
A dimension MM | 73.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | Male staplok |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hose cut off factor IN | 1.417 |
Hose cut off factor MM | 36.000 |
Hose size | -8 |
Inside diameter IN | 0.374 |
Inside diameter MM | 9.500 |
Product height in | 0.940 |
Product height mm | 23.900 |
Product length in | 2.893 |
Product length mm | 73.500 |
Product material | Carbon steel |
Product width in | 0.940 |
Product width mm | 23.900 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |