Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.880 |
| A dimension MM | 141.700 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 6S16CTF16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC500 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End size 1 | -16 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.000 |
| Hose cut off factor MM | 101.600 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 5.790 |
| Product length mm | 147.066 |
| Product material | Carbon steel |
| Product width in | 2.339 |
| Product width mm | 59.411 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023243 |
