Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.940 | |
| A dimension MM | 125.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 6S16FHB16 | |
| Compatible hose ID IN | 1.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.800 | |
| Drop dimension MM | 71.00 | |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.390 | |
| Hose cut off factor MM | 86.100 | |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.200 | |
| Product height in | 3.970 | |
| Product height mm | 100.838 | |
| Product length in | 5.880 | |
| Product length mm | 149.352 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.340 | |
| Product width mm | 59.436 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | 4S/6S | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023281 |
