Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.770 |
| A dimension MM | 146.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6S20FHB20.068 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.710 |
| Drop dimension MM | 18.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.600 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 5.860 |
| Product length mm | 148.844 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Series | 4S/6S |