Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.640 |
A dimension MM | 117.900 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.165 |
Hex size 1 MM | 55.000 |
Hose cut off factor IN | 1.570 |
Hose cut off factor MM | 39.800 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 2.960 |
Product height mm | 75.184 |
Product length in | 5.140 |
Product length mm | 130.556 |
Product material | Carbon steel |
Product width in | 2.960 |
Product width mm | 75.184 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Thread size 1 | G 1 1/2 |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022866 |