Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.200 |
A dimension MM | 208.300 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Compatible hoses | FC500 (Size dependent) |
Compatible tube OD IN | 2.00 |
Compatible tube OD MM | 50.800 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 1.670 |
Drop dimension MM | 42.40 |
End size 1 | -24 |
End Type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.165 |
Hex size 1 MM | 55.000 |
Hex size 2 IN | 2.165 |
Hex size 2 MM | 54.991 |
Hose cut off factor IN | 5.130 |
Hose cut off factor MM | 130.300 |
Hose size | -24 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 4.730 |
Product height mm | 120.142 |
Product length in | 9.780 |
Product length mm | 248.412 |
Product material | Carbon steel |
Product width in | 2.960 |
Product width mm | 75.184 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Thread size 1 | G 1 1/2 |
Tube OD 1 IN | 2.000 |
Tube OD 1 MM | 50.800 |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022873 |