Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.070 |
A dimension MM | 205.100 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 3.880 |
Drop dimension MM | 98.60 |
End Type 1 | Female BSPP swivel |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.165 |
Hex size 1 MM | 55.000 |
Hose cut off factor IN | 5.000 |
Hose cut off factor MM | 127.000 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 5.870 |
Product height mm | 149.098 |
Product length in | 9.200 |
Product length mm | 233.680 |
Product material | Carbon steel |
Product width in | 2.960 |
Product width mm | 75.184 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | G 1 1/2 |
Working pressure max BAR | 138 |
Working pressure max PSI | 2000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022880 |