Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.190 |
| A dimension MM | 131.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6S24CT20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.990 |
| Hose cut off factor MM | 75.900 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 5.190 |
| Product length mm | 131.826 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154149 |
