Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.800 |
| A dimension MM | 198.000 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 6S24CTD20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.760 |
| Drop dimension MM | 19.40 |
| End size 1 | -24 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.590 |
| Hose cut off factor MM | 142.000 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 9.045 |
| Product length mm | 229.743 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029122 |
