Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.250 |
A dimension MM | 184.200 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.770 |
Drop dimension MM | 45.00 |
End size 1 | -24 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.050 |
Hose cut off factor MM | 128.200 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.320 |
Product height mm | 109.728 |
Product length in | 8.500 |
Product length mm | 215.900 |
Product material | Carbon steel |
Product width in | 2.610 |
Product width mm | 66.294 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414.00 |
Working pressure max psi | 6000.00 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688029153 |