Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.620 |
| A dimension MM | 193.600 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 6S24FHF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.80 |
| End connection torque | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.420 |
| Hose cut off factor MM | 137.600 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 7.712 |
| Product length mm | 195.885 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Series | 4S/6S |
![Hose Fittings 4S16FHF12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213628%2FID432874959776-0101_preview.jpg&w=1920&q=75)