Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.440 |
A dimension MM | 214.300 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 1.770 |
Drop dimension MM | 45.00 |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.370 |
Hose cut off factor MM | 136.300 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 4.400 |
Product height mm | 111.760 |
Product length in | 9.600 |
Product length mm | 243.840 |
Product material | Carbon steel |
Product width in | 2.970 |
Product width mm | 75.438 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 206.00 |
Working pressure max psi | 2950.00 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628023009 |