Product specifications
Characteristic | Value |
---|---|
A dimension IN | 9.670 |
A dimension MM | 245.700 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | FC500 (Size dependent) |
Compatible tube OD IN | 2.00 |
Compatible tube OD MM | 50.800 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 4.930 |
Drop dimension MM | 125.30 |
End size 1 | -32 |
End Type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.756 |
Hex size 1 MM | 70.000 |
Hex size 2 IN | 2.750 |
Hex size 2 MM | 69.850 |
Hose cut off factor IN | 6.600 |
Hose cut off factor MM | 167.600 |
Hose size | -32 |
Inside diameter IN | 1.660 |
Inside diameter MM | 42.100 |
Product height in | 8.730 |
Product height mm | 221.742 |
Product length in | 11.051 |
Product length mm | 280.695 |
Product material | Carbon steel |
Product width in | 3.560 |
Product width mm | 90.424 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Thread size 1 | G 2 |
Tube OD 1 IN | 2.000 |
Tube OD 1 MM | 50.800 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628023047 |