Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.430 |
| A dimension MM | 112.522 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6S32DS20CPZLCP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 4.520 |
| Product length mm | 114.808 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M52x2 |
