Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.390 |
| A dimension MM | 162.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 6S32DSA20CP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.190 |
| Hose cut off factor MM | 106.426 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 6.484 |
| Product length mm | 164.700 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M52x2 |
