Hose Fittings 6SXXDSA20 (RIGHT)

ET-Hose Fittings

6S32DSA20CPZLCP

Catalog item:

6S32DSA20CPZLCP


Tools

Product specifications

Characteristic
Value
A dimension IN6.390
A dimension MM162.400
Angle shape45 Degree
BrandDanfoss
Catalog Item6S32DSA20CPZLCP
Compatible hose ID IN1.250
Compatible hose ID MM31.800
Construction StyleCrimp
End connection hex size IN2.375
End connection hex size MM60.000
End size 1-32
End type 124 deg. DKO swivel heavy duty
Finish platingZinc plating
Hose cut off factor IN4.190
Hose cut off factor MM106.426
Hose size-20
Inside diameter IN0.990
Inside diameter MM25.146
Product height in1.540
Product height mm39.116
Product length in6.484
Product length mm164.700
Product materialCarbon steel
Product width in2.610
Product width mm66.294
Seal materialNitrile (NBR)
Series4S/6S
Thread size 1M52x2