Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.380 |
A dimension MM | 136.700 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | FC500 (Size dependent) |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 3.500 |
Drop dimension MM | 89.00 |
End size 1 | -32 |
End Type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.362 |
Hex size 1 MM | 60.000 |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 59.995 |
Hose cut off factor IN | 3.820 |
Hose cut off factor MM | 97.000 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 4.670 |
Product height mm | 118.618 |
Product length in | 6.560 |
Product length mm | 166.624 |
Product material | Carbon steel |
Product width in | 2.360 |
Product width mm | 59.944 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688023489 |