Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.070 |
| A dimension MM | 154.178 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6S32DSB20CPZLCP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.860 |
| Hose cut off factor MM | 98.044 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 6.161 |
| Product length mm | 156.489 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M52x2 |
