Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.050 |
A dimension MM | 204.400 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.980 |
Hose cut off factor MM | 126.400 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 3.130 |
Product height mm | 79.502 |
Product length in | 8.050 |
Product length mm | 204.470 |
Product material | Carbon steel |
Product width in | 3.130 |
Product width mm | 79.502 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414.00 |
Working pressure max psi | 6000.00 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628023177 |