Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.610 |
| A dimension MM | 269.600 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 6S32FHD32XP |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.50 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 7.540 |
| Hose cut off factor MM | 191.500 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product material | Carbon steel |
| Product width in | 3.555 |
| Product width mm | 90.297 |
| Series | 4S/6S |