Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.370 |
| A dimension MM | 136.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA20FRB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC500 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.00 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.600 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.810 |
| Hose cut off factor MM | 96.774 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 3.650 |
| Product height mm | 92.710 |
| Product length in | 5.594 |
| Product length mm | 142.100 |
| Product material | Carbon steel |
| Product width in | 2.339 |
| Product width mm | 59.411 |
| Series | 4S/6S |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023571 |
