Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.350 |
| A dimension MM | 212.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA24FRA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 43.00 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End size 1 | -24 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.820 |
| Hose cut off factor MM | 134.000 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 8.780 |
| Product length mm | 223.012 |
| Product material | Carbon steel |
| Product width in | 2.965 |
| Product width mm | 75.300 |
| Series | 4S/6S |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023337 |
