Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.330 |
| A dimension MM | 160.800 |
| Angle shape | Straight |
| Backup hex size IN | 2.500 |
| Backup hex size MM | 64.000 |
| Brand | Danfoss |
| Catalog Item | 6SA32AP32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.500 |
| End size 1 | -32 |
| End type 1 | Male API std. 5B line pipe |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.260 |
| Hose cut off factor MM | 82.800 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 5.220 |
| Product length mm | 132.588 |
| Product material | Carbon steel |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |